(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Union (Straight/Stainless Steel) Food/Medicine Specifications

Union (Straight/Stainless Steel) Food/Medicine Specifications
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,742₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SUS316
・Applicable fluid-Air, water, chemicals
・Operating temperature-Air: -65 to 260℃, Water: 0 to 100℃
・Tube OD…12mm
・Tube ID…8mm

Part Number
EA425FC-6
EA425FC-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
JAN Code

₹ 1,742.25

1 Piece(s) 5 Day(s) or more 64548745149753

₹ 2,053.51

1 Piece(s) 5 Day(s) or more 84548745149760

Loading...

  1. 1

Basic Information

Fitting Type Union, Equal Dia. Applicable Fluid Water / Air / Chemical, Solvent Body Material SUS316
Application Food, Pharmaceutical Related Union, Equal Dia. Union Straight Operating Temperature Air: -65 to 260°C, water: 0 to 100°C
Type Quick-connect fitting