Half Union EA425FA-103

Half Union EA425FA-103

【Product Specifications】
・Material-SUS316
・Applicable fluid-Air, water, chemicals
・Operating temperature-Air: -65 to 260℃, Water: 0 to 100℃
・OD…10
・ID…6.5
・Mounting screw…R(PT)3/8

Part Number

Configured Part Number is shown.

EA425FA-103

Part Number
EA425FA-103
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425FA-103 in the Half Union EA425FA-103 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)