(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Check Valve EA425EC-2

Check Valve EA425EC-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,451₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Operating pressure-4.9MPa (50kgf/cm2)
・Material-Brass
・Cracking pressure-6.8kPa (0.07kg/cm2)
・Thread (PT)…1/4

Part Number
EA425EC-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,450.89

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Fluid Oil / Gas Material Brass Supply Side, Connection Type Rc (R)
Supply Side, Plumbing Thread Nominal 1/4B Control Side, Connection Type Rc (R) Control Side, Plumbing Thread Nominal 1/4B
Max. Operating Pressure(MPa) 4.9 Cracking Pressure(MPa) 0.007 JAN Code 4518340381995
Operating Pressure 4.9 MPa (50 kgf/cm2) Cracking pressure details 7 kPa (0.07 kg/cm2) Pressure resistant 7.35 MPa (75 kgf/cm2)

Please check the type/dimensions/specifications of the part EA425EC-2 in the Check Valve EA425EC-2 series.