• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

High Pressure Coupler Socket EA425DX-3

High Pressure Coupler Socket EA425DX-3

【Product Specifications】
・For hydraulic pipes
・Operating pressure-20.6MPa
・Material-Carbon steel
・Simultaneous opening/closing type
・Screw dim.…Rc(PT)3/8

Part Number

Configured Part Number is shown.

EA425DX-3

Part Number
EA425DX-3
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425DX-3 in the High Pressure Coupler Socket EA425DX-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)