(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

High Pressure Coupler Socket EA425DX-2

High Pressure Coupler Socket EA425DX-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,440₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・For hydraulic pipes
・Operating pressure-20.6MPa
・Material-Carbon steel
・Simultaneous opening/closing type
・Screw dim.…Rc(PT)1/4

Part Number
EA425DX-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,440.11

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Socket (Female) Valve Structure Dual Passage Opening Closing Type
Operating Environment/Applications Plant Piping Thread type Rc (Tapered female thread for pipes) Sealing Material NBR
Main Body Materials Special Carbon Steel (Electroless nickel plating) Types of connection parts Female Threaded Tapped Nominal thread (inch) 1/4
JAN Code 4548745176780 Operating Pressure 20.6 MPa Applications For hydraulic piping