(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Female Threaded Plug for Hydraulic (with Valve) EA425DR-2

Female Threaded Plug for Hydraulic (with Valve) EA425DR-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,294₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Zinc-plated steel
・O-ring (NBR)
・Withstanding pressure-20MPa
・Useful for quick detaching of a hydraulic circuit
・Mounting screw…G(PF)1/4

Part Number
EA425DR-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,293.51

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard JAN Code 4548745225204 Operating Environment/Applications Standard
Operating fluid Oil Thread type G (Parallel pipe thread) Sealing Material NBR
Main Body Materials Zinc plated steel Types of connection parts Female Threaded Tapped Valve Structure Double passages opening closing type
Male/Female Plug (male) Nominal thread (inch) 1/4 Pressure resistant 20 MPa

Please check the type/dimensions/specifications of the part EA425DR-2 in the Female Threaded Plug for Hydraulic (with Valve) EA425DR-2 series.