Female Threaded Socket for Hydraulic (with Valve) EA425DP-8

Female Threaded Socket for Hydraulic (with Valve) EA425DP-8

【Product Specifications】
・Material-Zinc-plated steel
・O-ring (NBR)
・Withstanding pressure-20MPa
・Useful for quick detaching of a hydraulic circuit
・Mounting screw…G(PF)1

Part Number

Configured Part Number is shown.

EA425DP-8

Part Number
EA425DP-8
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425DP-8 in the Female Threaded Socket for Hydraulic (with Valve) EA425DP-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)