Male Coupler Socket EA425DK-1

Male Coupler Socket EA425DK-1

【Product Specifications】
・Body-SUS316
・Applicable fluid-Air, water, oil,gasoline, kerosene
・Operating temperature: -10 to 150℃ (no freezing)
・Operating pressure-0 to 1.4MPa (14kgf/cm2)
・Screw dim.…1/8 PT

Part Number

Configured Part Number is shown.

EA425DK-1

Part Number
EA425DK-1
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425DK-1 in the Male Coupler Socket EA425DK-1 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)