(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coupler Socket (Female Thread/Stainless Steel)

Coupler Socket (Female Thread/Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,691₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Body-SUS316
・Applicable fluid-Air, water, oil
・Operating temperature:-10 to 150℃ (no freezing)
・Operating pressure-0 to 1.4MPa (14kgf/cm2)
・Screw dim.…1/8 PT

Part Number
EA425DJ-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,691.31

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Screw Mounting, Direction Applicable Fluid Water / Air / Oil Body Material SUS316
Application Standard, Mini Screw Mounting, Direction Female Straight JAN Code 4518340381667
Operating Pressure 0 to 1.4 MPa (14 kgf/cm^2) Operating Temperature -10 to 150°C (Freeze proof) Thread size Rc (PT) 3/8"
Type Quick-connect fitting

Please check the type/dimensions/specifications of the part EA425DJ-3 in the Coupler Socket (Female Thread/Stainless Steel) series.

X
whatsapp-qr whatsapp-icon