Speed Controller EA425DG-9

Speed Controller EA425DG-9

【Product Specifications】
・Material-SUS316
・Applicable fluid-Air
・Operating pressure-0 to 1.0MPa (0 to 10kgf/cm2)
・Operating temperature: -10 to 60℃(no freezing)
・Tube OD…8mm
・Pipe thread dia.…R3/8

Part Number

Configured Part Number is shown.

EA425DG-9

Part Number
EA425DG-9
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425DG-9 in the Speed Controller EA425DG-9 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)