(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Needle valve (made of stainless steel) Working pressure: Up to 2 MPa

Needle valve (made of stainless steel) Working pressure: Up to 2 MPa
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,668₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·This is a stainless steel angle type needle valve made by ESCO. ·The maximum operating pressure is 2 MPa.

Part Number
EA425DG-41
EA425DG-61
EA425DG-62
EA425DG-82
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Mounting Screw

₹ 4,667.58

1 Piece(s) 5 Day(s) or more 4518340381506R(PT)1/8"

₹ 4,755.22

1 Piece(s) 5 Day(s) or more 4518340381513R(PT)1/8"

₹ 5,300.55

1 Piece(s) 5 Day(s) or more 4518340381520R(PT)1/4"

₹ 5,402.20

1 Piece(s) 6 Day(s) or more 4518340381537R(PT)1/4"

Loading...

  1. 1

Basic Information

Main Body Shape Angles Material Stainless Steel Applicable Fluid Water / Air / Oil
Operating Temperature Range(°C) -10::120 Operating Pressure Range(MPa) 0::2 Operating Temperature -10 to 120°C (no freezing)
X
whatsapp-qr whatsapp-icon