(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tube attachment (made of stainless steel) EA425CX- D

Tube attachment (made of stainless steel) EA425CX- D
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      330₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SUS316
・For remounting a tube
・Tube OD…4mm

Part Number
EA425CX-6D
EA425CX-8D
EA425CX-10D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Compatible Pipe Outer Diameter d (D1)

₹ 330.00

1 Piece(s) 5 Day(s) or more 45487451488176

₹ 498.00

1 Piece(s) 5 Day(s) or more 45487451488248

₹ 517.76

1 Piece(s) 5 Day(s) or more 454874514883110

Loading...

  1. 1

Basic Information

Type Related parts Materials SUS316 Maximum Operating Pressure 2 MPa
Types of Related components Tube Adapter / Connector