(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube attachment (made of stainless steel) EA425CX-□C

Tube attachment (made of stainless steel) EA425CX-□C
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      312₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SUS316
・For remounting a tube
・Tube OD…12mm

Part Number
EA425CX-6C
EA425CX-8C
EA425CX-10C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Compatible Pipe Outer Diameter d (D1)

₹ 312.00

1 Piece(s) 5 Day(s) or more 45487451485586

₹ 438.00

1 Piece(s) 5 Day(s) or more 45487451485658

₹ 498.00

1 Piece(s) 5 Day(s) or more 454874514885510

Loading...

  1. 1

Basic Information

Type Related parts Materials SUS316 Maximum Operating Pressure 2 MPa
Types of Related components Tube Adapter / Connector
X
whatsapp-qr whatsapp-icon