D-Type Union EA425CM-2

D-Type Union EA425CM-2

【Product Specifications】
・Material-SUS316
・Operating temperature:-196 to 600℃
・Tube OD…4mm
・Pipe thread dia.…R1/8

Part Number

Configured Part Number is shown.

EA425CM-2

Part Number
EA425CM-2
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425CM-2 in the D-Type Union EA425CM-2 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)