Open End Elbow Union EA425CH-8

Open End Elbow Union EA425CH-8

【Product Specifications】
・Material-SUS316
・Operating temperature:-196 to 600℃
・Tube OD…8mm

Part Number

Configured Part Number is shown.

EA425CH-8

Part Number
EA425CH-8
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425CH-8 in the Open End Elbow Union EA425CH-8 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)