(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Union (half/stainless steel) -196 to 600°C

Union (half/stainless steel) -196 to 600°C
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,371₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO Co., Ltd Quick-connect fitting, Union type (Half/Stainless steel).

Part Number
EA425CE-62
EA425CE-82
EA425CE-83
EA425CE-102
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Mounting Screw

₹ 1,371.38

1 Piece(s) 5 Day(s) or more 4518340380332R(PT)1/4"

₹ 1,582.05

1 Piece(s) 5 Day(s) or more 4518340380356R(PT)1/4"

₹ 1,883.42

1 Piece(s) 5 Day(s) or more 4518340380363R(PT)3/8"

₹ 1,866.91

1 Piece(s) 5 Day(s) or more 4518340380387R(PT)1/4"

Loading...

  1. 1

Basic Information

Fitting Type Screw Mounting, Direction Body Material SUS316 Application Standard, Mini
Screw Mounting, Direction Straight Operating Temperature -196 to 600°C Type Quick-connect fitting
X
whatsapp-qr whatsapp-icon