(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Half Union EA425CE-62

Half Union EA425CE-62
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,371₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SUS316
・Operating temperature: -196 to 600℃
・Tube OD…6mm
・Mounting screw…1/4 PT

Part Number
EA425CE-62
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,371.38

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Screw Mounting, Direction Body Material SUS316 Application Standard, Mini
Screw Mounting, Direction Straight JAN Code 4518340380332 Mounting Screw R(PT)1/4"
Operating Temperature -196 to 600°C Type Quick-connect fitting

Please check the type/dimensions/specifications of the part EA425CE-62 in the Half Union EA425CE-62 series.