(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Stainless steel
・Pressure-0.98MPa or below
・Temperature--10 to 120℃
・Handle rotating direction can be set to any direction.
・External thread PT…1/4
・Internal thread PT…1/4
Please check the type/dimensions/specifications of the part EA425CB-2 in the Mini Ball Valve (Stainless Steel) EA425CB-2 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy