(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini ball valve (made of stainless steel) EA425CB-1/2

Mini ball valve (made of stainless steel) EA425CB-1/2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,589₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Main Body Materials] Stainless steel, [Operating Temperature Range (°C)] -10 to 120°C

Part Number
EA425CB-1
EA425CB-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code Mounting Screw

₹ 4,588.65

1 Piece(s) 5 Day(s) or more 1/8B1/8B4518340394544Rc (PT) 1/8", R (PT) 1/8"

₹ 4,590.93

1 Piece(s) 5 Day(s) or more 1/4B1/4B4518340394551R (PT) 1/4", Rc (PT) 1/4"

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Stainless Steel Handle Shape Lever
Operating Temperature Range(°C) -10::120 Operating Pressure Range(MPa) ::0.98
X
whatsapp-qr whatsapp-icon