(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini ball valve (made of stainless steel) EA425CA-1/3

Mini ball valve (made of stainless steel) EA425CA-1/3
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,592₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Main Body Materials] Stainless steel, [Operating Temperature Range (°C)] -10 to 120°C

Part Number
EA425CA-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,591.69

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Stainless Steel Supply Side, Connection Type Rc (R)
Supply Side, Plumbing Thread Nominal 1/8B Control Side, Connection Type Rc (R) Control Side, Plumbing Thread Nominal 1/8B
Handle Shape Lever Operating Temperature Range(°C) -10::120 Operating Pressure Range(MPa) null::0.98
JAN Code 4518340394520 Mounting Screw Rc (PT) 1/8"

Please check the type/dimensions/specifications of the part EA425CA-1 in the Mini ball valve (made of stainless steel) EA425CA-1/3 series.

X
whatsapp-qr whatsapp-icon