(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3-way 4-sided mini ball valve

3-way 4-sided mini ball valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,851₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Horizontal 4-direction [Main Body Materials] Brass, [Fluids Used] Water/air/oil, [Operating Temperature Range (°C)] -10 to 80°C (excluding frozen parts)

Part Number
EA425BZ-101
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,851.07

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Lateral 4 Direction Material Brass Applicable Fluid Water / Air / Oil
Supply Side, Plumbing Thread Nominal 1/8B Control Side, Plumbing Thread Nominal 1/8B Handle Shape Lever
Operating Temperature Range(°C) -10::80 Operating Pressure Range(MPa) ::0.98 JAN Code 4548745264975
Mounting Screw Male: R1/8" female: Rc1/8" Material Details Body: Brass (C3771) Operating Temperature -10 to 80°C (Excluding frozen parts)

Please check the type/dimensions/specifications of the part EA425BZ-101 in the 3-way 4-sided mini ball valve series.

X
whatsapp-qr whatsapp-icon