(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini ball valve EA425BW-111/122/133

Mini ball valve EA425BW-111/122/133
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,761₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Brass
・Pressure-0.98MPa (10kgf/cm2) or below
・Applicable fluid-Air, water, oil
・Temperature--10 to 80℃ (excluding frozen sites)
・Rc(PT)-1/4"
・Rc(PT)-1/4"

Part Number
EA425BW-122
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,761.38

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Air / Oil
Supply Side, Connection Type Rc (R) Supply Side, Plumbing Thread Nominal 1/4B Control Side, Connection Type Rc (R)
Control Side, Plumbing Thread Nominal 1/4B Handle Shape Lever Operating Temperature Range(°C) -10::80
Operating Pressure Range(MPa) ::0.98 JAN Code 4548745769227 Temperature -10 to 80°C (Excluding frozen parts)
Pressure 0.98 MPa (10 kgf/cm^2) or less Mounting Thread (A) Rc (PT) 1/4 " Size (R) ø 6
Mounting Thread (D) Rc (PT) 1/4 "

Please check the type/dimensions/specifications of the part EA425BW-122 in the Mini ball valve EA425BW-111/122/133 series.

X
whatsapp-qr whatsapp-icon