(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Brass
・Pressure-0.98MPa (10kgf/cm2) or below
・Applicable fluid-Air, water, oil
・Temperature--10 to 80℃ (excluding frozen sites)
・(Male)-R (PT) 1/4"
・(Female)-Rc (PT) 1/4"
Part Number |
---|
EA425BM-111 |
EA425BM-122 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | JAN Code | Mounting Thread (A) | Mounting Thread (D) |
---|---|---|---|---|---|---|---|---|---|
₹ 1,724.45 | 1 Piece(s) | 5 Day(s) or more | 1/8B | 1/8B | 4548745769241 | R(PT)1/8" | Rc (PT) 1/8" | ||
₹ 1,761.00 | 1 Piece(s) | 5 Day(s) or more | 1/4B | 1/4B | 4548745769425 | R(PT)1/4" | Rc (PT) 1/4 " |
Loading...
Main Body Shape | Straight | Material | Brass | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Handle Shape | Lever | Operating Temperature Range(°C) | -10::80 | Operating Pressure Range(MPa) | ::0.98 |
Specifications | Straight Type | Temperature | -10 to 80°C (Excluding frozen parts) | Pressure | 0.98 MPa (10 kgf/cm^2) or less |
Size (R) | ø 6 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy