(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini ball valve EA425BM-11/22/43

Mini ball valve EA425BM-11/22/43
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,462₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Main Body Materials] Brass, [Fluids Used] Water/air/oil, [Operating Temperature Range (°C)] -10 to 80°C

Part Number
EA425BM-11
EA425BM-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code Mounting Screw

₹ 1,461.60

1 Piece(s) 5 Day(s) or more 1/8B1/8B4518340018952G (PF) 1/8" female, R (PT) 1/8"

₹ 1,462.36

1 Piece(s) 5 Day(s) or more 1/4B1/4B4518340018969R (PT) 1/4", G (PF) 1/4" female

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Air / Oil
Handle Shape Lever Operating Temperature Range(°C) -10::80 Operating Pressure Range(MPa) ::0.98
Temperature -10 to 80°C (Excluding frozen parts)
X
whatsapp-qr whatsapp-icon