(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Ball Valve (Water Faucet Type)

Mini Ball Valve (Water Faucet Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,800₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Main Body Materials] Brass, [Fluids Used] Water/air/oil, [Operating Temperature Range (°C)] -10 to 80°C

Part Number
EA425BL-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,800.09

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Air / Oil
Handle Shape Lever Operating Temperature Range(°C) -10::80 Operating Pressure Range(MPa) ::0.98
JAN Code 4548745320930 Specifications For removing oil cans Mounting Screw R(PT)1/8"

Please check the type/dimensions/specifications of the part EA425BL-16 in the Mini Ball Valve (Water Faucet Type) series.

X
whatsapp-qr whatsapp-icon