(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve (Stem type, miniature)

Ball Valve (Stem type, miniature)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,919₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Operating Temperature Range (°C)] -10 to 80°C, [Specifications] Hose tube

Part Number
EA425BJ-416
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,919.20

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Handle Shape Lever Operating Temperature Range(°C) -10::80
Operating Pressure Range(MPa) ::0.98 JAN Code 4518340144125 Specifications for hose tube
Mounting Screw R(PT)1/2"

Please check the type/dimensions/specifications of the part EA425BJ-416 in the Ball Valve (Stem type, miniature) series.

X
whatsapp-qr whatsapp-icon