(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Ball Valve (Long Handle) Brass

Mini Ball Valve (Long Handle) Brass
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,366₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Main Body Materials] Brass, [Fluids Used] Water/air/oil, [Operating Temperature Range (°C)] -20 to 80°C

Part Number
EA425AG-1
EA425AG-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code

₹ 1,365.93

1 Piece(s) 5 Day(s) or more 1/8B1/8B4548745961249

₹ 1,370.31

1 Piece(s) 5 Day(s) or more 1/4B1/4B4548745962130

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Air / Oil
Supply Side, Connection Type Rc (R) Control Side, Connection Type Rc (R) Handle Shape Lever
Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) null::1
X
whatsapp-qr whatsapp-icon