(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Heat-Resistant Ball Valve EA425AB-113

Heat-Resistant Ball Valve EA425AB-113
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,106₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Brass
・Maximum operating pressure-0.98MPa
・Service temperature-100℃
・Applicable fluid-Tap water
・Long-necked also used as a handle type
・One-touch detachable handle
・Best suited for piping of EcoCute.
・With Non-asbestos packing for High Temperature
・Passing water in both directions is possible.
・Nominal dia.-13
・Thread size-Rc1/2xG1/2

Part Number
EA425AB-113
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,105.67

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1