(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

G 1/2"" × G 1/2"" Ball Valve, EA425AA-13

G 1/2"" × G 1/2"" Ball Valve, EA425AA-13
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,361₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・With double-nut
・Nominal dia.-13
・Mounting screw G1/2 x G1/2(with box nut)
・Withstanding pressure-0.73MPa (7.5kg/cm2)
・Material-Brass

Part Number
EA425AA-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,361.09

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425AA-13 in the G 1/2"" × G 1/2"" Ball Valve, EA425AA-13 series.

X
whatsapp-qr whatsapp-icon