(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Type 4(JIS B2402)
・Material …Sealant :Nitrile Rubber 、Metal Ring :Cold-Rolled Steel Plates 、Spring :Hard-Drawn Steel Wire
・Properness Temperature …-25℃ to 120℃
・Oil and Wear resistance
・Equipped With A Protection Lip Where The External Foreign Objects Will Be Prevented From Being Contaminated.
・Shaft Dia. (mm) …12
・Dia.(mm) …22
・Thickness(mm) …7
・Qty. Per Unit …1Sheet
Type | Others | Material | Nitrile Rubber | Environment, Applications | Mineral Oil Resistant / Animal and Vegetable Oil Resistant / Abrasion Resistant |
---|---|---|---|---|---|
JAN Code | 4548745479775 | Quantity | 1 pc. | Type | Special Shape Ring |
standard | Type 4 (JISB2402) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy