(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Fluor Rubber O-Ring (For Fixed) EA423RJ-80

Fluor Rubber O-Ring (For Fixed) EA423RJ-80
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      404₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material …Fluor Rubber (4Seed D)
・Heat-resistant
・JIS Number …G-80
・Id.(Mm) …79.4
・Wire Diameter …3.1
・Qty. Per Unit …1Sheet

Part Number
EA423RJ-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 404.16

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type G (For Mounting) Material Fluororesin Environment, Applications Heat Resistant
Material Code, JIS Class 4 D JAN Code 4548745371086 Wire Diameter(mm) 3.1
Inner Diameter(mm) 79.4 Type O-ring

Please check the type/dimensions/specifications of the part EA423RJ-80 in the Fluor Rubber O-Ring (For Fixed) EA423RJ-80 series.