(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Fluor rubber O-ring EA423RF-10【10 Pieces Per Package】

Fluor rubber O-ring EA423RF-10
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      859₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Fluororubber
・Oil-resistant, heat-resistant
・JIS number…P-10

Part Number
EA423RF-10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 858.73

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Type P (For Mounting, Dynamic) Material Fluororesin Environment, Applications Mineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Heat Resistant
Material Code, JIS Class 4 D JAN Code 4548745320435 Wire Diameter(mm) 1.9
Inner Diameter(mm) 9.8 Type O-ring

Please check the type/dimensions/specifications of the part EA423RF-10 in the Fluor rubber O-ring EA423RF-10 series.