(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

O-ring for High-pressure EA423RC-10【10 Pieces Per Package】

O-ring for High-pressure EA423RC-10
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      418₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

O-ring for High-pressure EA423RC-10
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter (mm.) : 9.8
● Thickness (mm.) : 1.9
● Applications Environment : Oil and pressure resistant
● Material : Nitrile rubber(1-B)
● JIS code : JIS B2401
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases for high-pressure application

 
Part Number
EA423RC-10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 417.99

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA423RC-10 in the O-ring for High-pressure EA423RC-10 series.