(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

female flare fitting

female flare fitting
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Type[Straight] StraightFitting typeFlare Fittings
Divisions of Max. Operating Pressure(MPa)2.0~7.0MPaApplicable Pipe Size, StandardsInch, Equal Dia.
Connection Thread Type 1UNF (Unified Fine Tapped)Thread nominal 17/16x20
Connection typePipe ⇔ screw insertion typeApplicable Pipe O.D.1 (inch)6.35
MaterialsBrassJAN Code4518340016934
Maximum Operating Pressure700psi (48 bars)Overall Length33mm
Show More
SpecificationscopperQuantity1 pc.
Show Less
CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Type[Straight] StraightFitting typeFlare Fittings
Divisions of Max. Operating Pressure(MPa)2.0~7.0MPaApplicable Pipe Size, StandardsInch, Equal Dia.
Connection Thread Type 1UNF (Unified Fine Tapped)Thread nominal 17/16x20
Connection typePipe ⇔ screw insertion typeApplicable Pipe O.D.1 (inch)6.35
MaterialsBrassJAN Code4518340016934
Maximum Operating Pressure700psi (48 bars)Overall Length33mm
Show More
SpecificationscopperQuantity1 pc.
Show Less

Loading...

Configured Specifications

Type[Straight] StraightFitting typeFlare Fittings
Divisions of Max. Operating Pressure(MPa)2.0~7.0MPaApplicable Pipe Size, StandardsInch, Equal Dia.
Connection Thread Type 1UNF (Unified Fine Tapped)Thread nominal 17/16x20
Connection typePipe ⇔ screw insertion typeApplicable Pipe O.D.1 (inch)6.35
MaterialsBrassJAN Code4518340016934
Maximum Operating Pressure700psi (48 bars)Overall Length33mm
Show More
SpecificationscopperQuantity1 pc.
Show Less

Product Description

[Features]·Parts can be spliced in a small space. [Materials]·Brass.

female flare fitting
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Type[Straight] StraightFitting typeFlare Fittings
Divisions of Max. Operating Pressure(MPa)2.0~7.0MPaApplicable Pipe Size, StandardsInch, Equal Dia.
Connection Thread Type 1UNF (Unified Fine Tapped)Thread nominal 17/16x20
Connection typePipe ⇔ screw insertion typeApplicable Pipe O.D.1 (inch)6.35
MaterialsBrassJAN Code4518340016934
Maximum Operating Pressure700psi (48 bars)Overall Length33mm
Show More
SpecificationscopperQuantity1 pc.
Show Less

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Type[Straight] StraightFitting typeFlare Fittings
Divisions of Max. Operating Pressure(MPa)2.0~7.0MPaApplicable Pipe Size, StandardsInch, Equal Dia.
Connection Thread Type 1UNF (Unified Fine Tapped)Thread nominal 17/16x20
Connection typePipe ⇔ screw insertion typeApplicable Pipe O.D.1 (inch)6.35
MaterialsBrassJAN Code4518340016934
Maximum Operating Pressure700psi (48 bars)Overall Length33mm
Show More
SpecificationscopperQuantity1 pc.
Show Less
Part Number
EA410W-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,467.82

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Straight Fitting type Flare Fittings Divisions of Max. Operating Pressure(MPa) 2.0~7.0MPa
Applicable Pipe Size, Standards Inch, Equal Dia. Connection Thread Type 1 UNF (Unified Fine Tapped) Thread nominal 1 7/16x20
Connection type Pipe ⇔ screw insertion type Applicable Pipe O.D.1 (inch) 6.35 Materials Brass
JAN Code 4518340016934 Maximum Operating Pressure 700psi (48 bars) Overall Length 33mm
Specifications copper Quantity 1 pc.

Please check the type/dimensions/specifications of the part EA410W-2 in the female flare fitting series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list