(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Three-way joint

Three-way joint
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      761₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·ESCO Co., Ltd Hose fitting, Three-way fitting. [Materials]·Brass (Chrome plating).

Part Number
EA141F-8
EA141F-9
EA141F-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code

₹ 761.45

1 Piece(s) 6 Day(s) or more 4518340135833

₹ 764.09

1 Piece(s) 6 Day(s) or more 4518340135840

₹ 897.18

1 Piece(s) 6 Day(s) or more 4518340135857
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code

Loading...

  1. 1

Basic Information

Material Brass Type Hose Fittings Operating Pressure 3.45 MPa (35 kgf/cm2) or less
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list