(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pipe Plug(Brass) EA141CK-4

Pipe Plug(Brass) EA141CK-4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      657₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Brass (nickel plating)
・Max. operating pressure-0.78MPa(8kgf/cm2)
・Thread dia.-G(PF)1/2"
・Hex width-24mm
・Length-15.5mm

Part Number
EA141CK-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 657.15

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141CK-4 in the Pipe Plug(Brass) EA141CK-4 series.