(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Seal Cap(Brass) EA141CJ-4

Seal Cap(Brass) EA141CJ-4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      818₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Brass (nickel plating)
・Max. operating pressure-0.78MPa(8kgf/cm2)
・Thread dia.-G(PF)1/2“
・Hex width-24mm
・Length-17mm

Part Number
EA141CJ-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 818.25

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1