(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Different diameter nipple G (Brass)

Different diameter nipple G (Brass)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      724₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·ESCO Co., Ltd Hose fitting, Reducing nipple G (Brass).

Part Number
EA141CD-34
EA141CD-46
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Thread Diameter Thread size

₹ 724.25

1 Piece(s) 6 Day(s) or more 4548745733723G(PF)3/8"×G(PF)1/2"-

₹ 1,226.05

1 Piece(s) 6 Day(s) or more 4548745733846-G(PF)1/2"×G(PF)3/4"
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN Code Thread Diameter Thread size

Loading...

  1. 1

Basic Information

Type Related Components (Covers) Maximum Operating Pressure 0.78 MPa (8 kgf/cm^2)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list