(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Related Components (Covers) | JAN Code | 4548745733464 |
---|---|---|---|
Thread Diameter | G(PF)1/4" | Maximum Operating Pressure | 0.78 MPa (8 kgf/cm^2) |
Loading...
Type | Related Components (Covers) | JAN Code | 4548745733464 |
---|---|---|---|
Thread Diameter | G(PF)1/4" | Maximum Operating Pressure | 0.78 MPa (8 kgf/cm^2) |
Loading...
Type | Related Components (Covers) | JAN Code | 4548745733464 |
---|---|---|---|
Thread Diameter | G(PF)1/4" | Maximum Operating Pressure | 0.78 MPa (8 kgf/cm^2) |
[Features]·ESCO Co., Ltd Hose fitting, Nipple G. [Materials]Made of Brass.
Loading...
Type | Related Components (Covers) | JAN Code | 4548745733464 |
---|---|---|---|
Thread Diameter | G(PF)1/4" | Maximum Operating Pressure | 0.78 MPa (8 kgf/cm^2) |
Loading...
Loading...
Loading...
Type | Related Components (Covers) | JAN Code | 4548745733464 |
---|---|---|---|
Thread Diameter | G(PF)1/4" | Maximum Operating Pressure | 0.78 MPa (8 kgf/cm^2) |
Type | Related Components (Covers) | JAN Code | 4548745733464 | Thread Diameter | G(PF)1/4" |
---|---|---|---|---|---|
Maximum Operating Pressure | 0.78 MPa (8 kgf/cm^2) |
Please check the type/dimensions/specifications of the part EA141CD-2 in the Nipple G (Brass) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy