(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-type connector R (Brass)

T-type connector R (Brass)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      725₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·ESCO Co., Ltd Hose fitting, T type connector R (Brass).

T-type connector R (Brass)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      725₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
EA141CC-1
EA141CC-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Thread Nominal JAN Code

₹ 725.49

1 Piece(s) 6 Day(s) or more 1/8B4548745736908

₹ 888.65

1 Piece(s) 6 Day(s) or more 1/4B4548745736915
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnection Thread Nominal JAN Code

Loading...

  1. 1

Basic Information

Material Brass Type Hose Fittings Connection Thread Type R
Shape Tees Maximum Operating Pressure 0.78 MPa (8 kgf/cm^2)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list