(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Material | Brass | Type | Hose Fittings |
---|---|---|---|
Connection Thread Nominal | 1/8B | Connection Thread Type | G |
Shape | Y | JAN Code | 4548745733006 |
Maximum Operating Pressure | 0.78 MPa (8 kgf/cm^2) | - | - |
Loading...
Material | Brass | Type | Hose Fittings |
---|---|---|---|
Connection Thread Nominal | 1/8B | Connection Thread Type | G |
Shape | Y | JAN Code | 4548745733006 |
Maximum Operating Pressure | 0.78 MPa (8 kgf/cm^2) | - | - |
Loading...
Material | Brass | Type | Hose Fittings |
---|---|---|---|
Connection Thread Nominal | 1/8B | Connection Thread Type | G |
Shape | Y | JAN Code | 4548745733006 |
Maximum Operating Pressure | 0.78 MPa (8 kgf/cm^2) | - | - |
[Features]·ESCO Co., Ltd Hose fitting, Y type connector G (Brass).
Loading...
Material | Brass | Type | Hose Fittings |
---|---|---|---|
Connection Thread Nominal | 1/8B | Connection Thread Type | G |
Shape | Y | JAN Code | 4548745733006 |
Maximum Operating Pressure | 0.78 MPa (8 kgf/cm^2) | - | - |
Loading...
Loading...
Loading...
Material | Brass | Type | Hose Fittings |
---|---|---|---|
Connection Thread Nominal | 1/8B | Connection Thread Type | G |
Shape | Y | JAN Code | 4548745733006 |
Maximum Operating Pressure | 0.78 MPa (8 kgf/cm^2) | - | - |
Material | Brass | Type | Hose Fittings | Connection Thread Nominal | 1/8B |
---|---|---|---|---|---|
Connection Thread Type | G | Shape | Y | JAN Code | 4548745733006 |
Maximum Operating Pressure | 0.78 MPa (8 kgf/cm^2) |
Please check the type/dimensions/specifications of the part EA141CB-11 in the Y-type connector G (Brass) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy