(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Brass
・Max. operating pressure-1.8MPa (18kgf/cm2)
・Service temperature-Steam: 210℃ or less, Water: 120℃ or less
・Hex socket head screw dim.--4:M6×20,-6 to -8:M8×25,-14 to -20:M10×40
・Application-For EA141BP,BR,BS
・Applicable hose ID-25mm
Type | Other Related Components | Main Body Materials | Brass | JAN Code | 4548745728064 |
---|---|---|---|---|---|
Weight | Approximately 742 g | Size | 77×65mm | Compatible Hose Inner Diameter | 25mm |
Maximum Operating Pressure | 1.8 MPa (18 kgf/cm2) | Accessories | hexagonal screw, nut | Operating Temperature | Saturated vapor: 210°C or less, water: 120°C or less |
Types of Related components | hose band/clamp | Hexagon socket head screw size | M8×25 | Size (W × H) | 77×65mm |
Compatible with | For EA141BP-8/-88, BR-8/-88, BS-8/-88 |
Please check the type/dimensions/specifications of the part EA141BT-8 in the Safety Clamp for Hose EA141BT-8 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy