(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Related Components (Covers) | JAN Code | 4518340604018 |
---|---|---|---|
Thread Diameter | Male (UNF): 1/4", female (Rc): 1/8" | Operating Temperature | -50 to 150°C (Excluding frozen parts) |
Loading...
Type | Related Components (Covers) | JAN Code | 4518340604018 |
---|---|---|---|
Thread Diameter | Male (UNF): 1/4", female (Rc): 1/8" | Operating Temperature | -50 to 150°C (Excluding frozen parts) |
Loading...
Type | Related Components (Covers) | JAN Code | 4518340604018 |
---|---|---|---|
Thread Diameter | Male (UNF): 1/4", female (Rc): 1/8" | Operating Temperature | -50 to 150°C (Excluding frozen parts) |
【Product Specifications】
・Material-Brass
・Thread dia.-Male:UNF1/4", Female:Rc1/8"
Loading...
Type | Related Components (Covers) | JAN Code | 4518340604018 |
---|---|---|---|
Thread Diameter | Male (UNF): 1/4", female (Rc): 1/8" | Operating Temperature | -50 to 150°C (Excluding frozen parts) |
Loading...
Loading...
Loading...
Type | Related Components (Covers) | JAN Code | 4518340604018 |
---|---|---|---|
Thread Diameter | Male (UNF): 1/4", female (Rc): 1/8" | Operating Temperature | -50 to 150°C (Excluding frozen parts) |
Type | Related Components (Covers) | JAN Code | 4518340604018 | Thread Diameter | Male (UNF): 1/4", female (Rc): 1/8" |
---|---|---|---|---|---|
Operating Temperature | -50 to 150°C (Excluding frozen parts) |
Please check the type/dimensions/specifications of the part EA141AY-121 in the Middle Nipple Socket (Male UNF/M6) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy