Intermediate Nipple Socket EA141AY-104

Intermediate Nipple Socket EA141AY-104

【Product Specifications】
・Material-Brass(C3604)
・Pressure range-Less than 6.9MPa
・Temperature range--50 to 150℃(excluding frozen sites)
・Thread dia.-Male(R):1/2", Female(NPT):1/2"

Part Number

Configured Part Number is shown.

EA141AY-104

Part Number
EA141AY-104
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141AY-104 in the Intermediate Nipple Socket EA141AY-104 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)