Reducer EA141AW-48【2 Pieces Per Package】

Reducer EA141AW-48

【Product Specifications】
・Material-Brass
・Thread dia. (Female x Male)…G(PF)1/2 x G(PF)1

Part Number

Configured Part Number is shown.

EA141AW-48

Part Number
EA141AW-48
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141AW-48 in the Reducer EA141AW-48 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)