PT Nipple EA141AV-301【2 Pieces Per Package】

PT Nipple EA141AV-301

【Product Specifications】
・Material-Brass (chrome plating)
・Operating pressure-1MPa
・Operating temperature: -15 to 60℃ (no freezing)
・Thread dia.…R(PT)1/8 x R(PT)1/8
・Qty.…2 pcs

Part Number

Configured Part Number is shown.

EA141AV-301

Part Number
EA141AV-301
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141AV-301 in the PT Nipple EA141AV-301 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)