• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

PF/PT Nipple EA141AV-210

PF/PT Nipple EA141AV-210

【Product Specifications】
・Material-Brass (Chrome Plating)
・Operating pressure-1MPa
・Service temperature--15 to 60℃ (freezing must be avoided)
・Thread dia.-R3/4" x G1/2"
・Qty. per unit-1 pc

Part Number

Configured Part Number is shown.

EA141AV-210

Part Number
EA141AV-210
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141AV-210 in the PF/PT Nipple EA141AV-210 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)