PF/PT Nipple EA141AV-203【2 Pieces Per Package】

PF/PT Nipple EA141AV-203

【Product Specifications】
・Material-Brass (chrome plating)
・Operating pressure-1MPa
・Operating temperature: -15 to 60℃ (no freezing)
・Thread dia.…R(PT)1/4 x G(PF)1/4

Part Number

Configured Part Number is shown.

EA141AV-203

Part Number
EA141AV-203
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141AV-203 in the PF/PT Nipple EA141AV-203 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)