• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

PF/PT Nipple EA141AV-201【2 Pieces Per Package】

PF/PT Nipple EA141AV-201

【Product Specifications】
・Material-Brass (chrome plating)
・Operating pressure-1MPa
・Operating temperature: -15 to 60℃ (no freezing)
・Thread dia.…R(PT)1/8 x G(PF)1/8

Part Number

Configured Part Number is shown.

EA141AV-201

Part Number
EA141AV-201
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141AV-201 in the PF/PT Nipple EA141AV-201 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)