• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Male Threaded Stem (With Swivel) EA141AT-72

Male Threaded Stem (With Swivel) EA141AT-72

【Product Specifications】
・Material-Brass
・Max. working pressure-1.2MPa
・swivel type attachment
・Screw lock has been applied
・Thread dia.-R1/4
・Inner dia. of available hose-9mm

Part Number

Configured Part Number is shown.

EA141AT-72

Part Number
EA141AT-72
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA141AT-72 in the Male Threaded Stem (With Swivel) EA141AT-72 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)